Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

MPI2510V2-R68-R

Eaton MPI25-V2 inductor, 0.68 uH, 3.1 A Irms, 4.3 A ISAT, 44 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

Allgemeine Spezifikation

Product Name
Eaton MPI inductor
Catalog Number
MPI2510V2-R68-R
UPC
051712742412
Product Length/Depth
2.5 mm
Product Height
1.5 mm
Product Width
2 mm
Product Weight
0.029 g
Compliances
RoHS Compliant
Product Type
Inductor

Produktspezifikationen

Type
Inductor
Mounting
SMT
IRMS
3.1 A
ISAT
4.3 A
Package Quantity
3000
Material
Iron powder
Automotive grade
No
Frequency rating
Greater than 25MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
44 mΩ
Size
2.5x2.0x1.05mm
Terminals
2 Pads
Inductance
0.68 μH
Frame size
2.5x2.0x1.05mm
Series
MPI25-V2

Produktspezifikation exportieren

Produktsupport

Support

Technical support

Contact us