Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

MPI4020V2-2R2-R

Eaton MPI40-V2, 2.2 uH, 3.8 A Irms, 5.5 A ISAT, 48 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

Allgemeine Spezifikation

Product Name
Eaton MPI inductor
Catalog Number
MPI4020V2-2R2-R
UPC
051712687065
Product Length/Depth
4.4 mm
Product Height
1.8 mm
Product Width
4.2 mm
Product Weight
0.19 g
Compliances
RoHS Compliant
Product Type
Inductor

Produktspezifikationen

Type
Inductor
Mounting
SMT
IRMS
3.8 A
ISAT
5.5 A
Package Quantity
3000
Material
Iron powder
Automotive grade
No
Frequency rating
Greater than 9.5MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
48 mΩ
Size
4.75x4.45x2.0mm
Terminals
2 Pads
Frame size
4.75x4.45x2.0mm
Series
MPI40-V2

Produktspezifikation exportieren

Produktsupport

Support

Technical support

Contact us