Download document () of 20

N034-001-SH

Cisco Serial Console Rollover Adapter (M/F) - RJ45 to RJ45, Shielded, Blue

General Specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
N034-001-SH
UPC
037332253064
Product Length/Depth
0.5 in
Product Height
5 in
Product Width
4 in
Product Weight
0.04 lb
Compliances
RoHS

Product specifications

Color
Blue
Package Contents
N034-001-SH Cisco Console Rollover Cable Adapter (M/F) - RJ45 to RJ45, Shielded, Blue
System Requirements
Cat6
Cat5/5e
Standard Ethernet patch cable with RJ45 connectors
Cisco or other network hardware using RJ45 serial ports that requires rolled cables
Cable Jacket Material
PVC
Product Highlights
Connects to any standard RJ45 patch cable to create a rollover connection
Recommended for Cisco modems, routers, switches and other serial devices
Color-coded blue for fast, easy identification in a crowded switch or router
Internally rolls the pins to convert straight-through cable to rollover cable
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Features
Flex Center
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
5° to 140°F (-15° to 60°C)
Storage Temperature
5° to 140°F (-15° to 60°C)
Operating Temperature
14° to 122°F (-10° to 50°C)
Cable Sheath Material
STP

Export product specification