Download document () of 20

N062-012-KJ-WM

12-Port Wall-Mount Patch Panel for UTP Keystone Jacks, Rotatable Modules, TAA

General Specifications

Product Name
Eaton Tripp Lite series blanking panel
Catalog Number
N062-012-KJ-WM
UPC
037332283405
Product Length/Depth
2.823 in
Product Height
3.338 in
Product Width
10 in
Product Weight
0.5 lb
Compliances
UKCA
TAA Compliant
RoHS
CE Marked
REACH

Product specifications

Product Category
Wall Mount
Type
Wall Mount
Panel Style
Blank
Recommended Category Cable
Cat5, Cat6, Cat6a, Cat8
Features
Flex Center
Color
Black
Material
ABS
Product Features
Numbered Ports
Mounting Holes or Slots
TAA Compliant
Keystone Jacks
Product Highlights
12 blank cutouts accommodate all UTP keystone jacks, including RJ45, HDMI and USB
Ports are numbered for at-a-glance connection identification
High-impact ABS construction designed to blend in with your home/office decor
Recommended for AV, VoIP, Ethernet and other applications in small network closets
Mounts to wall vertically or horizontally with included 89B bracket
Packaging Type
Box
Mounting method
Wall
Ceiling
Mounting Details
Included 89B mounting bracket allows cables to be routed behind the installation
Ports
12
Ports Detail
  • Swivel ports
  • Rotation angle ±27°
Operating Temperature
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Technology
Cat5/5e
Cat6
Cat6a
Cat8

Export product specification