Download document () of 20

N232-100-UTP

Cat6 RJ45 Pass-Through UTP Modular Plug, 100 Pack

General Specifications

Product Name
Eaton Tripp Lite series connector
Catalog Number
N232-100-UTP
UPC
037332260703
Product Length/Depth
9.5 in
Product Height
1.75 in
Product Width
7 in
Product Weight
0.3 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Plug
Package Contents
(100) Cat6 RJ45 pass-through UTP modular plugs
System Requirements
Cat6a
Cat6
Product Features
TAA Compliant
Product Highlights
50 μm gold-plated contacts promote premium data transfer
Staggered nose pattern reduces near-end crosstalk for clearer transmission
Work with most RJ45 crimping tools and 24-26 AWG UTP Cat6 cables
100 Cat6 RJ45 pass-through UTP modular plugs in an easy-to-pack plastic bag
Ideal for use with solid or stranded conductor Cat6 cable in your Ethernet application
Technology
Cat6a
Cat6
Features
Flex Center
Operating Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
15% to 65% RH, Non-Condensing
Storage Humidity Range
41° to 86°F (5° to 30°C)
Storage Temperature
41° to 86°F (5° to 30°C)
AWG-Size
24 - 26
Outer Cable Diameter
< 6.2 mm
Operating Temperature
-40° to 185°F (-40° to 85°C)
Cable Sheath Material
UTP

Export product specification