Download document () of 20

N252-P24

Cat6 24-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA

List price EUR82.19

General Specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-P24
UPC
037332210425
Product Length/Depth
2.9 in
Product Height
2.8 in
Product Width
19.8 in
Product Weight
1.26 lb
Compliances
RoHS
CE Marked
Certifications
UL Listed

Product specifications

Type
Rackmount
Color
Black
Package Contents
N252-P24 24-Port Cat6 Patch Panel
(8) Cable ties
Cable management bracket
Quick Start Guide
System Requirements
Cat6
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
24 RJ45 and punchdown ports numbered/labeled/color-coded for immediate cable ID
Type 4 PoE++ patch panel prevents spark-gap erosion that can affect transmission
Mounts easily into 1U of space in your EIA-standard 19 in. rack for immediate use
Krone and 110 punchdown provide flexibility for both North American and European installations
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Cat5/5e
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Power Over Ethernet (Poe) Power - Max
90 W
Number Of Ports
24
Operating Temperature
14° to 140°F (-10° to 60°C)
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Panel Style
Punchdown

Export product specification