Download document () of 20

N252-P48

48 Port Cat6 Patch Panel, 4PPOE compliant, 110/Krone, 2U Rack-Mount, RJ45 Ethernet, TAA

General Specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-P48
UPC
037332284761
Product Length/Depth
3.78 in
Product Height
1.73 in
Product Width
18.89 in
Product Weight
1.95 lb
Compliances
TAA Compliant
RoHS
CE Marked
Certifications
UL Listed
cUL Listed

Product specifications

Type
Punchdown
Operating Humidity Range
10% TO 90% RH, NON-CONDENSING
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
10% TO 90% RH, NON-CONDENSING
Color
Black
Product Features
Labeled Ports
TAA Compliant
Product Highlights
48 RJ45 and punchdown ports numbered/labeled/color-coded for immediate cable ID
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Mounts easily into 2U of space in your EIA-standard 19 in. rack for immediate use
Type 4 PoE++ patch panel prevents spark-gap erosion that can affect transmission
Krone and 110 punchdown provide flexibility for both North American and European installations
Rack Height
2U
SideA Connector1
110 IDC
KRONE IDC
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Cat5/5e
Number of Ports
48
PoE Power Budget (Watts)
100 W
Rack Units
2
Material
PANEL: SPCC, PLASTIC FRAME: ABS+PC, UL94V-0
Recommended Category Cable
Cat6
Panel Style
Punchdown
PoE Capability
100W (802.3bt)
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification