Download document () of 20

N286-01GLX-SLX

HP J4859C Compatible SFP Transceiver, 1000Base-LX, DDM, Singlemode LC, 1310 nm, 10 km

List price EUR66.37

General Specifications

Product Name
Eaton Tripp Lite series singlemode fiber transceiver
Catalog Number
N286-01GLX-SLX
UPC
037332197436
Product Length/Depth
2.24 in
Product Height
0.331 in
Product Width
0.52 in
Product Weight
0.05 lb
Compliances
RoHS

Product specifications

Product Features
Multi-Source Agreement (MSA) Compliant
Product Highlights
Supports digital diagnostic monitoring (DDM)
Transmits up to 6 mi. (10 km) with 9/125 SMF cabling
Supports data transfer rates up to 1 Gbps
100% compatible with HP networking hardware
Complies with MSA standards
SideA Connector1
SFP+ (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Network Compatibility
1 Gbps (Gigabit)
Brand Compatibility
HP
Optical Port
LC
Transmission Distance
Operating Temperature
  • 32 to 158 F (0 to 70 C)
  • 32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
1 Gbps
Wavelength
1310 nm

Export product specification