Download document () of 20

N286-10GLR-SLC

Cisco-Compatible SFP-10G-LR SFP Transceiver, 10GBase-LR, DDM, Singlemode LC , 1310 nm, 10 km

List price EUR480.04

General Specifications

Product Name
Eaton Tripp Lite series singlemode fiber transceiver
Catalog Number
N286-10GLR-SLC
UPC
037332197429
Product Length/Depth
2.24 in
Product Height
0.331 in
Product Width
0.52 in
Product Weight
0.05 lb
Compliances
RoHS

Product specifications

Product Features
Multi-Source Agreement (MSA) Compliant
Product Highlights
Supports data transfer rates up to 10 Gbps
100% compatible with Cisco networking hardware
Complies with MSA standards
Supports digital diagnostics monitoring (DDM)
Transmits up to 6 mi. (10 km) with 9/125 SMF cabling
SideA Connector1
SFP+ (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Network Compatibility
10 Gbps
Brand Compatibility
Cisco
Optical Port
LC
Transmission Distance
10 km
Operating Temperature
  • 32 to 158 F (0 to 70 C)
  • 32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate

10 Gbps
Wavelength
1310 nm

Export product specification