Download document () of 20

N286-25G-LR-S

Cisco-Compatible SFP-25G-LR-S SFP28 Transceiver - 25GBase-SR, Singlemode LC, 1310 nm, 10 km (6.2 mi.)

General Specifications

Product Name
Eaton Tripp Lite series singlemode fiber transceiver
Catalog Number
N286-25G-LR-S
UPC
037332248961
Product Length/Depth
3.1 in
Product Height
0.7 in
Product Width
5.7 in
Product Weight
0.11 lb
Compliances
RoHS
CE Marked

Product specifications

Application
Install an additional LC duplex port on a Cisco router, server or switch for the purpose of connecting a singlemode Gigabit Ethernet network cable
Product Features
Multi-Source Agreement (MSA) Compliant
Product Highlights
Meets or exceeds MSA standards and works in all MSA-compliant platforms
SFP28 transceiver module 100% compatible with Cisco’s equivalent module
LC duplex female connector supports 25GBase-SR signal at 1310 nm wavelength
Hot-swappable interface lets you install and uninstall without shutting down
Provides 25 Gbps throughput up to 10 kilometers (6.2 mi.) via singlemode fiber cabling
SideA Connector1
SFP28 (Male)
SideB Connector1
LC DUPLEX (FEMALE)
Network Compatibility
25 Gbps
Brand Compatibility
Cisco
Optical Port
LC
Transmission Distance
10 km
Operating Temperature
  • 32 to 158 F (0 to 70 C)
  • 32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
25 Gbps
Wavelength
1310 nm

Export product specification