Download document () of 20

N482-12M12-X2

40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female )

General Specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N482-12M12-X2
UPC
037332191359
Product Length/Depth
0.9 in
Product Height
1.2 in
Product Width
3.5 in
Product Weight
0.18 lb
Compliances
RoHS

Product specifications

Package Contents
Quick Start Guide
40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO
System Requirements
Designed specifically for use with N842-, N844- and N845-Series cables
Guaranteed compatibility when used with recommended cabling
Product Highlights
Guaranteed compatibility when used with recommended cabling
Simple installation with no tools required
Factory-terminated connectors
Designed specifically for use with cables, such as the N842-, N844- and N845- Series cables
Heavy-duty steel housing
For use with N482-01U or N482-02U enclosure panels
Connect up to twelve 40 GB 12-fiber MTP/MPO cables
SideA Connector1
12F MTP/MPO (FEMALE)
SideB Connector1
12F MTP/MPO (FEMALE)
Technology
Multimode
Features
Flex Center
Number Of Ports
12

Export product specification