Download document () of 20
To be discontinued

NETWORK-M2

Eaton Gigabit Network Card Mini-Slot for UPS

List price EUR517

A newer version of this product is available:

General Specifications

Product Name
Eaton UPS network card
Catalog Number
NETWORK-M2
UPC
786689016890
Product Length/Depth
66 mm
Product Height
42 mm
Product Width
132 mm
Product Weight
0.08 kg
Compliances
CE Marked
Certifications
CE

Product specifications

Type
Network Card
Card slot type
Mini-Slot
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Used with
Single-phase UPS
Type of accessory/spare part
Network interface
Serial interface
USB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.