Download document () of 20

NETWORK-M3
Model code: Gigabit Network Card M3

Eaton Gigabit Network Card Mini-Slot-3 for UPS

List price EUR479

General Specifications

Product Name
Eaton UPS network card
Catalog Number
NETWORK-M3
UPC
786689779566
Product Length/Depth
131.1 mm
Product Height
18.54 mm
Product Width
60 mm
Product Weight
1 kg
Compliances
CE Marked
Certifications
CE
Model Code
Gigabit Network Card M3

Product specifications

Type
Network Card
Application
The Gigabit Network Card (Network-M3), gives IT professionals enhanced management and cybersecurity capabilities. With a zero-trust architecture and compatibility with powerful automation and remote and on-site management tools, the Gigabit Network Card boosts the performance and uptime of your critical business systems.
Card slot type
Mini-Slot
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Relative humidity - max
90 %
Used with
Single-phase UPS
Type of accessory/spare part
Network interface
Accessory
NO
Protocol
MIB II
SNMP v1
SNMP v2c
SNMP v3
NTP
HTTPS
BootP
DHCP
Serial interface
USB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.