
Eaton Bussmann series low voltage british standard fuse, 32A, AC 415 V, V88/A1, 18 x 55 mm, gM, 32M50
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
NITD32M50
|
EAN |
5027590504140
|
UPC |
051712844390
|
Product Length/Depth |
57 mm
|
Product Height |
18 mm
|
Product Width |
18 mm
|
Product Weight |
27.15 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
32 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Suitable for |
CM32FC Camaster fuse holder
|
Fuse type |
NITD
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A1
|