Download document () of 20

NPL100CLSA

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x CLOSE

General Specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100CLSA
UPC
662276484276
Product Length/Depth
1.5 in
Product Height
1.32 in
Product Width
1.32 in
Product Weight
0.04 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
Conduit type
Rigid/IMC
Size and length
1" x CLOSE

Export product specification