
Eaton Bussmann series low voltage british standard fuse, 32A, AC 550 V, V88/F1, 14 x 59 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
NSD32
|
EAN |
5027590504881
|
UPC |
051712840323
|
Product Length/Depth |
59 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
15.8 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
BS88 |
Amperage Rating |
32 A
|
Voltage rating |
550 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Suitable for |
32NNS Safeloc fuse holder
SC32 Safeclip fuse holder |
Fuse type |
NSD
|
Fitted with: |
Offset bladed tags
|
Construction |
BS88/F1
|