Eaton Bussmann series low voltage british standard fuse, 50 A, AC 415 V, V88/F2, 18 x 59 mm, gM
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
NSD32M50
|
| EAN |
5027590504911
|
| UPC |
051712840330
|
| Product Length/Depth |
59 mm
|
| Product Height |
18 mm
|
| Product Width |
18 mm
|
| Product Weight |
26.8 g
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
50 A
|
| Voltage rating |
415 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gM
|
| Suitable for |
32NNS Safeloc fuse holder
SC32 Safeclip fuse holder |
| Fuse type |
NSD
|
| Fitted with: |
Offset bladed tags
|
| Construction |
BS88/F2
|