Download document () of 20

O-5555-CSA

Eaton Led Atlantic sign panel 12/24Vdc

General Specifications

Product Name
Eaton series 5500 signboard notification device
Catalog Number
O-5555-CSA
EAN
5205050903133
Product Length/Depth
33 cm
Product Height
8 cm
Product Width
13.5 cm
Product Weight
0.67 kg
Certifications
CE marking

Product specifications

Number of tones
2
Color housing
White
Material housing
Plastic
Sound output
98 dB
Nominal voltage
24 VDC
Electricity consumption
105 ADC
Operating temperature - max
50 °C
Operating temperature - min
-10 °C
Product branding
Eaton
Degree of protection
IP65

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.