Download document () of 20

OPTBC

Eaton 9000X I/O card (slot B), SVX/SPX Series Resolver Card

General Specifications

Product Name
Eaton 9000X I/O card (slot B)
Catalog Number
OPTBC
UPC
786689649883
Product Length/Depth
5.9 in
Product Height
8.66 in
Product Width
2.16 in
Product Weight
0.29 lb

Product specifications

Series
SVX/SPX Series

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.