Download document () of 20

P48G11S1526S64X

15 kVA NEMA 4X Mini Power Center 1PH 480V-120/240V 26 spaces

General Specifications

Product Name
Eaton Mini-Power center
Catalog Number
P48G11S1526S64X
UPC
786680225727
Product Length/Depth
15.94 in
Product Height
39.81 in
Product Width
19.74 in
Product Weight
546 lb
Compliances
NAFTA
Certifications
UL Listed
ANSI
CSA Certified
IEEE Certified

Product specifications

Special features
NEMA 4X
Type
Mini-power center
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
15 kVA
kVA
15 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 4X
Frame
2874X
Insulation
180 °C
Modification 1
NEMA 4X
Tap size
2 at -5% FCBN
Volt ampere rating
15 kVA
Weathershield
Not required
Wiring connection
M48G11H

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.