Download document () of 20

PDC46G0800TAAS

Eaton Power Defense molded case circuit breaker accessory terminal, Molded case circuit breaker, Adjustable thermal, adjustable magnetic, screw terminals, metric tapped conductors, 800 A, 36 kAIC, Four-pole, Frame J-K, 100% Protection

General Specifications

Product Name
Eaton Power Defense terminal
Catalog Number
PDC46G0800TAAS
UPC
786689211356
Product Length/Depth
111.2 mm
Product Height
406.4 mm
Product Width
279.4 mm
Product Weight
37 lb
Compliances
Contact Manufacturer
Model Code
PDC46G0800TAAS

Product specifications

Amperage Rating
800 A
Frame size
Frame J-K
Protection
100% Protection
Interrupt rating
36 kAIC
Number of poles
Four-pole
Type
Molded case circuit breaker
Special features
Adjustable thermal, adjustable magnetic, screw terminals, metric tapped conductors

Export product specification