Download document () of 20

PDE24G0160B8NS

Eaton Moeller series Power Defense molded case circuit-breaker, Motor protection, ETU, 160A, 36kA, 4p, screw terminal

General Specifications

Product Name
Eaton Moeller series Power Defense molded case circuit-breaker
Catalog Number
PDE24G0160B8NS
EAN
9008790993763
Product Length/Depth
201 mm
Product Height
89 mm
Product Width
140 mm
Product Weight
2.398 kg
Certifications
CE
Model Code
PDE24G0160B8NS

Product specifications

Amperage Rating
160 A
Voltage rating
220 V - 440 V
Fitted with:
Thermal protection
Mounting Method
Built-in device fixed built-in technique
Rated operating power at AC-3, 230 V
15 kW
Rated operating power at AC-3, 400 V
22 kW
Switch off technique
Electronic
Degree of protection
IP2X
Electrical connection type of main circuit
Screw connection
Number of poles
Four-pole
Functions
Phase failure sensitive
Handle type
Rocker lever
Instantaneous current setting (Ii) - max
2080 A
Instantaneous current setting (Ii) - min
480 A
Overload current setting (Ir) - max
160 A
Overload current setting (Ir) - min
40 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
36 kA
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 400/415 V, 50/60 Hz
36 kA
Power loss
34 W

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.