Eaton Power Defense molded case circuit breaker pdg1,2p,50a,65ka/480v,fxfxtmtu bolt-on line/std load (pdg1x2t125)
Product Name |
Eaton Power Defense molded case circuit breaker
|
Catalog Number |
PDG12M0050TFFB
|
UPC |
786689797188
|
Product Length/Depth |
7.5 in
|
Product Height |
3.5 in
|
Product Width |
5 in
|
Product Weight |
3 lb
|
Compliances |
RoHS Compliant
|
Certifications |
CSA
UL 489 IEC 60947-2 CCC Marked |
Amperage Rating |
50 A
|
Voltage rating |
600 Vac
|
Trip Type |
T298
|
Circuit breaker type |
PD1 Global
|
Circuit breaker frame type |
Complete breaker
|
Frame |
1
|
Class |
Class A
|
Rated operation voltage (Ue) at AC - max |
600
|
Switch off technique |
Thermomagnetic
|
Voltage rating - max |
600 V
|