Eaton Power Defense molded case circuit breaker accessory din rail adapter, DIN Rail adapter, Single-pole, Frame J-K, Frame 1
Product Name |
Eaton Power Defense DIN rail adapter
|
Catalog Number |
PDG1XDIN1P
|
UPC |
786689165345
|
Product Length/Depth |
3.2 in
|
Product Height |
0.2 in
|
Product Width |
0.675 in
|
Product Weight |
0.04 lb
|
Compliances |
Contact Manufacturer
|
Frame size |
Frame J-K
|
Frame |
1
|
Number of poles |
Single-pole
|
Type |
DIN Rail adapter
|