Download document () of 20

PLG15 SA

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Copper-free aluminum, 1/2", Square head

General Specifications

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG15 SA
UPC
782274101279
Product Length/Depth
0.84 in
Product Height
0.84 in
Product Width
1.12 in
Product Weight
0.03 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Type
Square head
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.