Download document () of 20

PLG2 SA

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Copper-free aluminum, 3/4", Recessed

General Specifications

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG2 SA
UPC
782274101170
Product Length/Depth
1.05 in
Product Height
1.05 in
Product Width
0.64 in
Product Weight
0.04 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Type
Recessed
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.