Download document () of 20

PV-100ANH1

Eaton Bussmann series Fuse-link, high speed, 100 A, DC 1000 V, NH1, gPV, UL PV, UL, IEC, dual indicator, live gripping lugs

List price €115.20

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-100ANH1
EAN
5027590505314
UPC
051712377140
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
407.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
100 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
16.5 W

Physical details

Color
White
Fuse type
PV-ANH1
Material
Ceramic body

Compatible fuse holder

Suitable for
SD1-D-PV NH Fuse base

Export product specification