Download document () of 20

PV-250A-2XL-B-15

Eaton Bussmann series Fuse-link, high speed, 250 A, DC 1500 V, 2XL, 59 x 76 x 201 mm, gPV, UL, IEC, bolted connection

List price €388.72

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-250A-2XL-B-15
EAN
5996516001028
UPC
051712374392
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2657 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
250 A
Interrupt rating
30 kAIC
Voltage rating
1500 Vdc
Watt losses
72 W

Physical details

Color
White
Fuse type
PV-2XL
Material
Ceramic body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.