Download document () of 20

PV-25A14L-T

Eaton Bussmann series Fuse-link, high speed, 25 A, DC 1300 V, 14 x 65 mm, gPV, IEC, UL, with tags

List price €14.27

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-25A14L-T
EAN
5027590505918
UPC
051712377294
Product Length/Depth
72 mm
Product Height
31 mm
Product Width
92 mm
Product Weight
31.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
25 A
Interrupt rating
10 kAIC
Voltage rating
1300 Vdc
Watt losses
7.5 W

Physical details

Color
White
Fuse type
PV-A14L-T
Material
Ceramic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.