Download document () of 20

PV-355ANH3

Eaton Bussmann series Fuse-link, high speed, 355 A, DC 1000 V, NH3, gPV, UL PV, UL, IEC, dual indicator

List price €304.88

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-355ANH3
EAN
5027590506113
UPC
051712497992
Product Length/Depth
80 mm
Product Height
32 mm
Product Width
51 mm
Product Weight
1100 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
355 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
46 W

Physical details

Color
White
Fuse type
PV-ANH3
Material
Ceramic body

Compatible fuse holder

Suitable for
SD3-D-PV NH Fuse base

Export product specification