Download document () of 20

PV-400ANH3
Model code: FUSE 400A 1000V DC PV SIZE 3 DUAL IND

Eaton Bussmann series Fuse-link, high speed, 400 A, DC 1000 V, NH3, gPV, UL PV, UL, IEC, dual indicator

List price €380.01

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-400ANH3
EAN
5027590506205
UPC
051712498012
Product Length/Depth
80 mm
Product Height
32 mm
Product Width
51 mm
Product Weight
1139 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified
Model Code
FUSE 400A 1000V DC PV SIZE 3 DUAL IND

Electrical rating

Amperage Rating
400 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
50 W

Physical details

Color
White
Fuse type
PV-ANH3
Material
Ceramic body

Compatible fuse holder

Suitable for
SD3-D-PV NH Fuse base

Export product specification