Download document () of 20

PV-80A-01XL

Eaton Bussmann series Fuse-link, high speed, 80 A, DC 1000 V, 01XL, 47 x 189 mm, gPV, UL, IEC, with indicator, blade connections

List price €268.95

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-80A-01XL
EAN
5996516000380
UPC
051712372268
Product Length/Depth
46.5 mm
Product Height
46.5 mm
Product Width
189 mm
Product Weight
800 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
80 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
27 W

Physical details

Color
White
Fuse type
PV-01XL
Material
Ceramic body

Compatible fuse holder

Suitable for
SD1XL-S-PV XL Fuse base

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.