Download document () of 20

PVMA5LJ/UNV1

Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture, 150W MH, 50/60 Hz, Heat and impact resistant glass lens, 5000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type V optics, >0.90 PF, 1-1/2" trade size, 48W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
Catalog Number
PVMA5LJ/UNV1
UPC
662276822061
Product Length/Depth
14.57 in
Product Height
11.26 in
Product Width
7.86 in
Product Weight
15.6 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Color temperature
Cool white
Equivalent luminaire
150W MH
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Trade size
1-1/2"
Lumens
5000
Wattage
48W
Mounting Method
Stanchion 25° angled
Frequency rating
50/60 Hz
Lumens per watt
75
Voltage rating
120-277 Vac, 127-300 Vdc

Export product specification