Download document () of 20

PVML-3-UNV1-EM1

Eaton Crouse-Hinds series Champ PVML LED light fixture with emergency back-up, Cool white, 0-10V dimming, No guard, Tempered glass lens, 3000 lumens, 125 lm/W, Copper-free aluminum, No mounting module, Type V, 100-277 Vac, 26W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ PVML LED light fixture with emergency back-up
Catalog Number
PVML-3-UNV1-EM1
UPC
662276968646
Product Length/Depth
13.13 in
Product Height
15.68 in
Product Width
12.75 in
Product Weight
32.7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
0-10 V
Guard type
No guard
Lens material
Tempered glass
Material
Cast copper-free aluminum
Optical distribution
Type V
Power factor
> 0.90
Lumens
3000
Wattage
26 W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
125
Special features
Emergency driver system
Voltage rating
100-277 Vac

Export product specification