Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

PVML-9-R3-UNV1

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 250W HID equivalent, No guard, Glass lens, 9000 lumens, 123 lm/W, Die cast aluminum, No mounting module, Type III, 100-277 Vac, 127-250 Vdc, 75W

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-9-R3-UNV1
UPC
662276897892
Product Length/Depth
13 in
Product Height
13.13 in
Product Width
12.75 in
Product Weight
20.8 lb
Product Type
Light fixture

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
250W HID
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type III
Power factor
> 0.90
Lumens
9000
Wattage
75W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
123
Voltage rating
100-277 Vac, 127-250 Vdc

Produktspezifikation exportieren