Download document () of 20

PXBCM-MB-BASIC

Eaton Power Xpert branch circuit monitor meter base, External power source, 100-277 VAC, Single-phase, used with PXMBCM MMS or MME

General Specifications

Product Name
Eaton Power Xpert branch circuit monitor meter base
Catalog Number
PXBCM-MB-BASIC
UPC
786687035824
Product Length/Depth
6 in
Product Height
2.5 in
Product Width
6.8 in
Product Weight
1 lb
Certifications
EN 61000-4-5 Surge
CSA Std. C22.2 No. 1010.1.92
EN 61000-4-4 Electrical fast transient
ANSI/IEEE Std C12.20 (0.5% accuracy)
UL Listed 61010-1 File E185559

Product specifications

Used with
PXBCM MMS or MME
Voltage rating
100-277 V
Number of CT inputs
Single-phase
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
333 mV
Instrumentation
Watt Demand
Current & Voltage - 3 Phase Max
Vah
Current & Voltage - 3 Phase Average
Va demand
Wh --Net
Current Demand
Va
Wh --Positive & Negative
Watts
Current & Voltage - Per Phase
Communications
Graphic Display (Local - Remote)
Modbus RTU (RS - 485)
BACnet/IP
Modbus TCP
Model
External power source

Export product specification