Download document () of 20

PXQ-ST2-1A1

Eaton Power Xpert Quality analysis system kit, Software Tier 2, System Core and Meter Module Kit

General Specifications

Product Name
Eaton Power Xpert Quality analysis system kit
Catalog Number
PXQ-ST2-1A1
UPC
786689665722
Product Length/Depth
5 in
Product Height
8.5 in
Product Width
5 in
Product Weight
1.5 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C62.41
IEC 60687
ANSI/IEEE Std C12.20
cUL 22Cz

Product specifications

Type
Analysis system kit
Voltage rating
700 Vac rms L:G, 1200 Vac rms L:L
Number of CT inputs
A, B, C, N/G
Memory
32 GB
Power supply voltage
24-48 VDC, 50W Max
Frequency rating
50/60 Hz
Individual harmonics magnitude
To 85th
Waveform capture sampling rate
1024 samples/cycle
ANSI % revenue accuracy
ANSI C12.20 Class 0.1
Current sensor input
5A or 1A
Power quality analysis
ITIC Performance Curve
SEMI F47
Power Quality Health Index
Event Sequence
K-Factor & Crest Factor
Flicker
View Harmonic Spectrum At Device
Waveform analysis
COMTRADE format 120 cycles at 1024 samples / cycle
I/O capability
8 Digital Inputs / 2 Solid State Outputs (Form C)
Communications
Modbus TCP
BACnet/IP
Supports IPv4 and IPv6
SFTP
Simple Network Management Protocol (SNMP)
Network Time Protocol (NTP)
Email (SMTP)
HTTPS
Precision Time Protocol (PTP)
Dual Gigabit Ethernet Ports

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.