Download document () of 20
To be discontinued

RAA42812PSB13U
Model code: RA Series 42Ux800Wx1200D Perf, with sides

Eaton RA Series, IT Rack, 42Ux800Wx1200D, Perforated door with sides

List price EUR2134

General Specifications

Product Name
Eaton RA Series Rack
Catalog Number
RAA42812PSB13U
EAN
3553340593703
Product Length/Depth
1.26 m
Product Height
2.093 m
Product Width
0.8 m
Product Weight
134.7 kg
Compliances
EIA-310-E
Certifications
CE
Model Code
RA Series 42Ux800Wx1200D Perf, with sides

Product specifications

Color
Black
Enclosure type
Closed
Front door locking system
One point
Front door material
Steel
Load capacity (dynamic)
500 kg
Load capacity (static)
1500 kg
Material
Steel
Model
With permanent frame
Modular spacing
482.6 mm (19 inch)
Mounting level
Front and rear
Mounting rails
EIA-310-E
Number of doors
2
Number of height units
42
Number of rack units
42U
Profile rail type
Crank
RAL-number
9005
Rear door locking system
Two-point
Rear door material
Steel
Side panels
Yes
Special features
Fully equipped: includes brushed top entry, 2 x 150mm cable&PDU managers, jacking feet, castors, earth kit and baying kit
Surface finish
Powder coating
Ventilation type
Passive
Type
Rack
Cover/door type
Perforated door
Fitted with:
Backside door
Sidewall
Roof plate
Earthing
Front door
Degree of Protection
IP20
Integrated functionality
Demountable
Casters
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.