Photo is representative
Download
Eaton Crouse-Hinds series RAC right angle type conduit clamp, Rigid/IMC, 316 stainless steel, 4"
Product Name |
Eaton Crouse-Hinds series RAC right angle type conduit clamp
|
Catalog Number |
RAC400SS
|
UPC |
662277029759
|
Product Length/Depth |
6.25 in
|
Product Height |
6.5 in
|
Product Width |
4.61 in
|
Product Weight |
1.78 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Type |
Right angle
|
Material |
316 stainless steel
|
Conduit type |
Rigid/IMC
|
Trade size |
4"
|