Download document () of 20

RBC1500

UPS Battery Replacement for Select SMART1200LCD, SMART1500LCD, SMART1500LCDXL, SMX1500LCD UPS Systems

General Specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC1500
UPC
037332214706
Product Length/Depth
12.6 in
Product Height
6.5 in
Product Width
8.07 in
Product Weight
11.75 lb
Compliances
RoHS
TAA Compliant

Product specifications

Package contents
RBC1500 UPS Battery Replacement (pre-assembled battery pack with 2 12V batteries)
Battery type
12V 9AH
System Requirements
SMART1200LCD, SMART1500LCD, SMART1500LCDXL and SMX1500LCD UPS system equipped with battery access door
Product Highlights
Carefully screened and certified to restore UPS runtime to original specs
Leakproof internal battery requires no regular maintenance
Ships fully assembled and ready for immediate installation to prevent downtime
Replacement battery backup for select battery-door-equipped UPS systems
Reusable packaging allows you to easily send expired batteries to recycling center
Typical Battery Life
3 to 5 years typical, depending on UPS operating conditions
Dc Voltage
24

Export product specification