Download document () of 20

RBC51

UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS

General Specifications

Product Name
Eaton Tripp Lite series
Catalog Number
RBC51
UPC
037332118660
Product Length/Depth
7.4 in
Product Height
5.9 in
Product Width
11.9 in
Product Weight
0.001 lb
Compliances
RoHS

Product specifications

Package contents
  • RBC51 UPS Replacement Battery Cartridge
  • Owner’s Manual
Battery type
12V 9AH (1)
Relative humidity
0-95% non-condensing
Product Highlights
OEM certified premium batteries
Maintenance-free
Up to 30% longer runtime than basic replacements
Rugged, leakproof construction
Wide operating temperature range
Typical Battery Life
3 - 5 years, depending on host UPS operating conditions
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation
0 - 50,000

Export product specification