Download document () of 20

RBC58-2U

2U UPS Replacement 48VDC Battery Cartridge (2 sets of 4) for select Tripp Lite UPS systems

General Specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC58-2U
UPC
037332151780
Product Length/Depth
14.49 in
Product Height
2.95 in
Product Width
8.9 in
Product Weight
30.4 lb
Compliances
RoHS

Product specifications

Rack size
2U
Package contents
Two pre-assembled battery cartridges, each consisting of 4 pre-wired and connectorized 12V batteries
Relative humidity
0-95% non-condensing
Product Highlights
Certified premium battery cartridge
Rugged leakproof construction
Wide operating temperature range
Maintenance free
Pre-assembled and wired battery kit offers simple installation
Typical Battery Life
3 to 5 years, depending on UPS operating conditions
Dc Voltage
48
Minimum Required Rack Depth
18 in

Export product specification