Download document () of 20

RBC62-1U

1U UPS Replacement 12VDC Battery Cartridge for select Tripp Lite SmartPro UPS

General Specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC62-1U
UPC
037332121172
Product Length/Depth
11.75 in
Product Height
5 in
Product Width
10 in
Product Weight
4.5 lb
Compliances
RoHS

Product specifications

Rack size
1U
Package contents
One pre-assembled battery pack consisting of two 6V batteries
Battery type
6V 7.2AH (2)
Relative humidity
0-95% non-condensing
Product Highlights
Wide operating temperature range
Maintenance free
Rugged leakproof construction
Certified premium battery cartridge
Pre-assembled and wired battery kit offers simple installation
Typical Battery Life
3 to 5 years, depending on UPS operating conditions
Dc Voltage
12
Minimum Required Rack Depth
10 in

Export product specification