Download document () of 20

RBC64-1U

1U UPS Replacement 24VDC Battery Cartridge (1 set of 4) for select Tripp Lite SmartPro UPS

General Specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC64-1U
UPC
037332121189
Product Length/Depth
13.5 in
Product Height
2.5 in
Product Width
9.25 in
Product Weight
2.82 lb
Compliances
RoHS

Product specifications

Rack size
1U
Package contents
One pre-assembled battery pack consisting of four 6V batteries
Battery type
6V 7.2AH(4)
Relative humidity
0-95% non-condensing
Product Highlights
Rugged leakproof construction
Wide operating temperature range
Certified premium battery cartridge
Maintenance free
Pre-assembled and wired battery kit offers simple installation
Typical Battery Life
3 to 5 years, depending on UPS operating conditions
Dc Voltage
24
Minimum Required Rack Depth
16 in

Export product specification