Download document () of 20

RBC93-2U

2U UPS Replacement 36VDC Battery Cartridge (1 set of 3) for select Tripp Lite SmartPro UPS

General Specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC93-2U
UPC
037332121219
Product Length/Depth
14.1 in
Product Height
4.2 in
Product Width
12.1 in
Product Weight
18.8 lb
Compliances
RoHS

Product specifications

Rack size
2U
Package contents
One pre-assembled battery pack consisting of three 12V batteries
Battery type
12V 9AH
Relative humidity
0-95% non-condensing
Product Highlights
Pre-assembled and wired battery kit offers simple installation
Wide operating temperature range
Maintenance free
Rugged leakproof construction
Certified premium battery cartridge
Typical Battery Life
3 to 5 years, depending on UPS operating conditions
Dc Voltage
36
Minimum Required Rack Depth
11 in

Export product specification