Download document () of 20

RLB5090 304SS

Eaton Crouse-Hinds series RLB radius elbow, Rigid/IMC, 304 stainless steel, 1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series RLB radius elbow
Catalog Number
RLB5090 304SS
UPC
662277030786
Product Length/Depth
6.5 in
Product Height
6.5 in
Product Width
2.12 in
Product Weight
0.76 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
304 stainless steel
Conduit type
Rigid/IMC
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.