
Fuse accessory, Fuse-holder, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, back stud connected, flush mounted, green, fuse-link NITD, fuse-link NIT, BS88-2, IEC 60269-2, IP20
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
RS20FGN
|
EAN |
5027590506748
|
UPC |
051712418799
|
Product Length/Depth |
112 mm
|
Product Height |
84 mm
|
Product Width |
38 mm
|
Product Weight |
224.7 g
|
Compliances |
Contact factory
|
Amperage Rating |
20 A
|
Voltage rating at AC |
660-690 V a.c.
|
Voltage rating at DC |
460 V d.c.
|
Model |
Red Spot
|
Connection |
Back stud connected, flush mounted
|
Number of poles |
Single-pole
|
Fuse type |
NITD
NIT |