Download document () of 20

RT2R-BAT1
Model code: BATTERY ROUNDTECH LIFEPO 3.2V/1.5AH

Eaton Roundtech battery Pack, LIFEPO 3.2 Volt 1.5AH

List price EUR10.87

General Specifications

Product Name
Eaton emergency lighting battery
Catalog Number
RT2R-BAT1
EAN
3660191813093
Product Length/Depth
70 mm
Product Height
19 mm
Product Width
19 mm
Product Weight
0.045 kg
Compliances
CE marking
Model Code
BATTERY ROUNDTECH LIFEPO 3.2V/1.5AH

Product specifications

Ambient temperature - min
0 °C
Ambient temperature - max
45 °C
Battery pack
True
Capacity
1500 mAh
Dry
False
IEC indication
Other
Model
Lithium
Number of cells
1
Other indications
Other
Plastic housing
False
Size indication
Other
Height including pole
70 mm
Nominal voltage
3.2 V
Diameter
19 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.