
Fuse accessory, Fuse-holder, low voltage, 63 A, AC 550 V, BS88/F2, 1P, BS, busbar/front connected, black, fuse-link OSD, BS88-2
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
SC63BH
|
EAN |
5027590509473
|
UPC |
051712419543
|
Product Length/Depth |
96 mm
|
Product Height |
65 mm
|
Product Width |
30 mm
|
Product Weight |
171.7 g
|
Compliances |
Contact factory
|
Amperage Rating |
63 A
|
Voltage rating at AC |
550 V a.c.
|
Model |
Safeclip
|
Connection |
Busbar/front connected
|
Number of poles |
Single-pole
|
Fuse type |
ESD
|