Download document () of 20

SCRW,HHC 3/8X3/4 SS4

Eaton B-Line series hex head screw, 0.3750" H x 1.0180" L x 0.6490" W, Steel, Stainless steel type 304

General Specifications

Product Name
Eaton B-Line series hex head screw
Catalog Number
SCRW,HHC 3/8X3/4 SS4
UPC
781011023980
Product Length/Depth
1.018 in
Product Height
0.375 in
Product Width
0.649 in
Product Weight
0.034 lb
Certifications
Not Applicable

Product specifications

Product Category
Hardware
Type
Hex head cap screws
Finish
Stainless steel type 304
Material
Steel

Export product specification